IESNA:LM-63-2002
[TEST]P948477
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22887
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2685.4 3362.3 3974.3 4448 4834.3 5052.9 5155.7 5192.3 5377.8 5774.8
6430.4 7258.6 8073.8 8724.7 9294.2 9814 10142.4 10226.3 10024.3 9512.8
8480.2 6695.1 5526.7 4628.8 3665.9 2579 1695.3 1188.5 927.4 801
726.6 610.8 517.5 179.6 87.4 14.2 0
2685.4 3385.9 4003.8 4485.8 4840.3 5080.1 5203 5237.2 5390.8 5748.8
6354.8 7166.5 7966.3 8639.7 9215 9734.9 10124.7 10265.3 10136.5 9703
8840.5 7191.3 5749.9 4828.4 3877.4 2811.8 1848.9 1247.6 956.9 829.4
733.7 620.2 522.2 222.1 93.3 17.7 0
2685.4 3356.4 3962.5 4449.2 4828.4 5103.7 5256.1 5321.1 5441.6 5762.9
6279.2 6999.9 7767.8 8444.8 8991.7 9428.9 9838.8 10038.5 9987.7 9641.5
8948 7815.1 6229.6 5123.8 4179.8 3147.3 2101.7 1396.4 1032.6 857.7
757.3 659.2 564.7 431.2 219.7 26 0
2685.4 3356.4 3944.7 4430.3 4835.5 5146.2 5354.2 5462.9 5576.3 5824.4
6208.3 6767.1 7431.1 8067.9 8580.6 9001.2 9354.4 9640.3 9717.1 9603.7
9186.7 8412.9 7326 6039.4 4828.4 3752.2 2623.9 1680 1146 871.9
752.6 653.3 557.6 444.2 311.9 121.7 0
2685.4 3257.2 3827.8 4326.3 4754 5132.1 5433.3 5633 5760.6 5956.7
6275.7 6685.6 7216.1 7756 8241.6 8659.8 9000 9302.5 9517.5 9575.4
9460.8 9108.7 8425.9 7393.3 6187.1 4954.9 3691.9 2433.7 1528.8 1025.5
782.1 694.7 603.7 460.8 310.7 96.9 0
2685.4 3205.2 3720.3 4205.8 4654.8 5070.6 5448.7 5747.6 5950.8 6141
6379.6 6722.3 7119.2 7590.6 8065.5 8538.1 8939.8 9254 9491.5 9687.6
9840 9789.2 9575.4 9089.8 8251 7164.1 5766.5 4422 2973.6 1835.9
1190.9 814 589.5 356.8 179.6 47.3 0
2685.4 3105.9 3553.7 4010.9 4455.1 4891.1 5311.6 5686.2 5996.9 6246.1
6499 6775.4 7079 7457.1 7890.7 8382.1 8887.8 9375.7 9808.1 10188.5
10534.7 10915.1 11086.4 11192.7 11169.1 10687.1 9766.8 8300.6 6360.7 4308.6
2486.9 1291.3 659.2 380.4 185.5 63.8 0
2685.4 3030.3 3389.5 3781.7 4188.1 4572.1 4984.4 5384.9 5770 6110.3
6450.5 6766 7051.9 7360.2 7683.9 8031.3 8434.1 8890.1 9388.7 9918
10495.7 11325 11994.9 12403.7 12869.2 13205.9 13249.6 12797.1 11620.4 9716
7079 4568.5 2328.6 949.9 339.1 66.2 0
2685.4 2894.5 3147.3 3440.3 3761.6 4101.9 4448 4790.6 5129.7 5478.2
5843.3 6181.2 6548.6 6932.5 7331.9 7732.4 8176.6 8675.1 9226.9 9851.8
10581.9 11688.9 12787.6 13540.2 14500.7 15631.3 16841.1 17648 17475.5 15851
12506.5 8108.1 3439.1 1050.3 330.8 68.5 0
2685.4 2870.8 3122.5 3391.8 3695.5 4016.8 4345.2 4672.5 4996.2 5324.6
5648.3 5983.9 6338.3 6722.3 7119.2 7531.5 7989.9 8496.7 9063.8 9710
10439 11610.9 12717.9 13533.1 14559.8 15792 17112.8 17954 17794.5 16067.2
12432 7602.4 2913.4 804.5 259.9 59.1 0
2685.4 2781.1 2911 3085.9 3297.3 3527.7 3760.4 4005 4257.8 4513
4770.6 5036.4 5304.6 5588.1 5892.9 6215.4 6569.8 6971.5 7455.9 8008.8
8682.2 9752.6 10564.2 11365.2 12342.2 13517.7 14621.2 15099.7 14599.9 12694.3
9371 5215.9 1503.9 315.4 105.1 23.6 0
2685.4 2714.9 2788.1 2893.3 3038.6 3195.7 3367 3543.1 3721.5 3911.7
4097.1 4275.5 4459.8 4643 4836.7 5041.1 5256.1 5517.2 5819.6 6211.9
6779 7483.1 7962.7 8499.1 9140.6 9840 10317.3 10150.7 9316.6 7752.4
5598.7 2864.9 934.5 278.8 95.7 22.4 0
2685.4 2655.8 2666.5 2714.9 2794 2875.6 2983.1 3089.4 3194.5 3304.4
3400.1 3486.4 3558.4 3624.6 3670.7 3700.2 3729.7 3749.8 3782.9 3859.7
4044 4152.7 4172.8 4212.9 4275.5 4332.2 4177.5 3687.2 2987.8 2214
1505.1 853 427.7 180.8 87.4 30.7 0
2685.4 2531.8 2440.8 2393.5 2388.8 2407.7 2439.6 2475.1 2499.9 2515.2
2514.1 2484.5 2438.4 2373.5 2287.2 2182.1 2055.7 1924.5 1804 1691.8
1576 1473.2 1387 1316.1 1254.7 1192 1114.1 1008.9 863.6 668.7
486.7 358 248.1 159.5 91 26 0
2685.4 2417.2 2250.6 2177.3 2159.6 2175 2208.1 2243.5 2261.2 2256.5
2231.7 2188 2124.2 2045 1952.9 1858.4 1760.3 1662.3 1565.4 1459
1351.5 1254.7 1183.8 1141.2 1124.7 1127.1 1124.7 1091.6 1010.1 874.2
665.1 458.4 321.3 211.5 105.1 23.6 0
2685.4 2327.4 2126.5 2047.4 2050.9 2095.8 2145.4 2177.3 2179.7 2158.4
2117.1 2058 1988.3 1908 1822.9 1739 1650.4 1557.1 1461.4 1372.8
1305.5 1247.6 1208.6 1183.8 1162.5 1137.7 1098.7 1058.5 1008.9 929.8
809.3 635.6 417 230.4 109.9 23.6 0
2685.4 2241.1 2034.4 1981.2 2014.3 2075.7 2124.2 2147.8 2138.4 2101.7
2045 1977.7 1899.7 1822.9 1741.4 1662.3 1607.9 1542.9 1461.4 1396.4
1352.7 1294.8 1203.9 1131.8 1084.5 1038.5 991.2 944 901.4 862.4
816.4 741.9 607.2 465.5 272.9 66.2 0
2685.4 2192.7 1986 1956.4 2013.1 2072.2 2120.6 2134.8 2112.4 2054.5
1984.8 1905.6 1820.6 1744.9 1680 1643.3 1599.6 1554.7 1511 1414.2
1327.9 1259.4 1190.9 1127.1 1060.9 1003 946.3 894.3 840 777.4
715.9 660.4 578.9 499.7 349.7 135.9 0
2685.4 2151.4 1955.2 1951.7 2014.3 2071 2113.6 2118.3 2084 2021.4
1942.2 1854.8 1776.8 1704.8 1656.3 1615 1561.8 1489.8 1426 1349.2
1290.1 1223.9 1159 1099.9 1050.3 999.5 945.1 889.6 824.6 752.6
673.4 603.7 513.9 388.7 257.5 107.5 0
2685.4 2127.7 1939.9 1950.5 2019 2074.6 2112.4 2105.3 2061.6 1987.1
1895 1808.7 1735.5 1680 1654 1591.4 1494.5 1382.3 1337.4 1299.6
1232.2 1180.2 1135.3 1069.2 1019.6 980.6 929.8 869.5 797.5 718.3
632.1 594.3 511.6 334.3 243.4 148.9 0
2685.4 2123 1930.4 1951.7 2020.2 2076.9 2111.2 2101.7 2048.6 1964.7
1871.4 1786.3 1714.2 1680 1639.8 1560.6 1418.9 1325.5 1301.9 1255.8
1196.8 1133 1072.7 1026.6 998.3 973.5 927.4 870.7 802.2 723
639.1 660.4 526.9 352.1 268.2 99.2 0
2685.4 2123 1929.3 1955.2 2021.4 2078.1 2110 2105.3 2053.3 1965.9
1871.4 1785.1 1713.1 1681.2 1636.3 1555.9 1408.2 1326.7 1307.8 1254.7
1193.2 1123.5 1073.9 1012.5 1004.2 973.5 926.2 870.7 806.9 721.8
641.5 651 452.5 363.9 264.6 95.7 0
